??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Expansion Type
Part No.
071406
Description
EP2B-S2-207RE
A
3.2 Inch
B
10.5 Inch
C
2.87 Inch
Dmin
8.38 Inch
Dmax
8.62 Inch
Bolt Diameter
5/8 Inch
G
0.88 Inch
H
1.63 Inch
J
5.71 Inch
L
3.86 Inch
M
2.75 Inch
R
1.2 Inch
S
2 Inch
Total Expansion
0.25 Inch
Y
0.025 Inch
Z
2.95 Inch
Collar Setscrews
3/8-16
S/S Torque
290 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.